Manufacturer part number: 30213
Brand: NKE BEARINGS
Price: 31.93 €
Delivery time: 4 Days
I.D. d: 65 mm
O.D. D: 120 mm
Width B: 24.75 mm
Inner/Outer Ring Material: -
Precision (JIS): Class 0
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
30213
Part Number
|
---|
30213 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | I.D. d (mm) | O.D. D (mm) | Width B (mm) | Inner/Outer Ring Material | Precision (JIS) | Number of Raceway Ring Rows | Rolling Element Material | Arrangement | Axial guidance | Cage | Clearance | EAN | Inner ring | Lubrication | Operating direction | Outer ring | Product range | Seal | Temperature range | Weight (g) | Lubrication hole | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
31.93 € | 1 | 4 Days | 65 | 120 | 24.75 | - | Class 0 | Single Track | - | Standard version | - | Sheet steel cage | - | 9008745133206 | - | - | - | - | Complete tapered roller bearing | - | -30 to +120 °C | 1155.0 | - |
Loading...
This page is Roller Bearings, part number 30213.
You can find the detail information about specifications and dimensions on part number 30213.
Configure
Basic Attributes
Inner/Outer Ring Material
Rolling Element Material
Axial guidance
Clearance
Inner ring
Lubrication
Operating direction
Outer ring
Seal
Lubrication hole
Type
I.D. d(mm)
O.D. D(mm)
Width B(mm)
Precision (JIS)
Number of Raceway Ring Rows
Arrangement
Cage
EAN
Product range
Temperature range
Weight(g)
Filter by standard shipping days
Optional Attributes
Part Number |
---|
30203 |
30214 |
30315 |
31317 |
31318 |
32206 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | I.D. d (mm) | O.D. D (mm) | Width B (mm) | Inner/Outer Ring Material | Precision (JIS) | Number of Raceway Ring Rows | Rolling Element Material | Arrangement | Axial guidance | Cage | Clearance | EAN | Inner ring | Lubrication | Operating direction | Outer ring | Product range | Seal | Temperature range | Weight (g) | Lubrication hole |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
7.58 € | 1 | 4 Days | 17 | 40 | 13.25 | - | Class 0 | Single Track | - | Standard version | - | Sheet steel cage | - | 9008745133046 | - | - | - | - | Complete tapered roller bearing | - | -30 to +120 °C | 82.0 | - | ||
36.83 € | 1 | 4 Days | 70 | 125 | 26.25 | - | Class 0 | Single Track | - | Standard version | - | Sheet steel cage | - | 9008745133213 | - | - | - | - | Complete tapered roller bearing | - | -30 to +120 °C | 1330.0 | - | ||
96.30 € | 1 | 4 Days | 75 | 160 | 40 | - | Class 0 | Single Track | - | Standard version | - | Sheet steel cage | - | 9008745133565 | - | - | - | - | Complete tapered roller bearing | - | -30 to +120 °C | 3560.0 | - | ||
219.45 € | 1 | 4 Days | 85 | 180 | 45 | - | Class 0 | Single Track | - | Standard version | - | Sheet steel cage | - | - | - | - | - | - | Complete tapered roller bearing | - | -30 to +120 °C | 4900.0 | - | ||
263.29 € | 1 | 4 Days | 90 | 190 | 47 | - | Class 0 | Single Track | - | Standard version | - | Sheet steel cage | - | - | - | - | - | - | Complete tapered roller bearing | - | -30 to +120 °C | 5400.0 | - | ||
12.45 € | 1 | 4 Days | 30 | 62 | 21.25 | - | Class 0 | Single Track | - | Standard version | - | Sheet steel cage | - | 9008745138379 | - | - | - | - | Complete tapered roller bearing | - | -30 to +120 °C | 296.0 | - |