Deep groove ball bearings / single row / ZZ / ZZ / VA228 / SKF

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
6204-ZZ/VA228
6206-ZZ/VA228
6218 -ZZ/VA228
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Accuracy  (JIS) I.D. D
(φ)
Outer Diameter D
(φ)
Width B
(mm)
EAN Weight
(g)

85.70 €

1 12 Days Grade 52047147316571507262104.0

125.62 €

1 17 Days Grade 63062167316571591889201.0

401.18 €

1 4 Days Grade 0901603073165707239222266.0

Loading...

  1. 1

Basic information

Materials of Inner and Outer Ring Steel Number of Bearing Ring Rows Single Row Rolling Element Material Steel
Bore Cylindrical bore Cage Graphite cage Clearance Normal radial clearance
Current insulation No current insulation Outer ring Without flange/groove Seal Cover on both sides
Temperature range -150 to +350 °C

Tech Support

Technical Support
Tel:+49 69 668173-0 / FAX:+49 69 668173-360