Manufacturer part number: 61836 MAC3
Brand: SKF
Price: 625.22 €
Delivery time: 4 Days
I.D. D: 180 φ
Outer Diameter D: 225 φ
Width B: 22 mm
EAN: 7316570436983
Weight: 2014.0 g
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
61836 MAC3
Materials of Inner and Outer Ring | Steel | Accuracy (JIS) | Grade 0 | Raceway No. of Rows | Single Row |
---|---|---|---|---|---|
Rolling Element Material | Steel | Bore | Cylindrical bore | Cage | Brass cage |
Clearance | Slightly increased radial clearance | Current insulation | No current insulation | Outer ring | Without flange/groove |
Seal | None. open bearing | Temperature range | -20 to +150 °C |
This page is Deep groove ball bearings / single row / MAC3 / SKF, part number 61836 MAC3.
You can find the detail information about specifications and dimensions on part number 61836 MAC3.
Part Number |
---|
61932 MAC3 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | I.D. D (φ) | Outer Diameter D (φ) | Width B (mm) | EAN | Weight (g) |
---|---|---|---|---|---|---|---|---|---|
769.37 € | 1 | 4 Days | 160 | 220 | 28 | 7316570228236 | 3232.0 |