Manufacturer part number: 6018 -Z
Brand: SKF
Price: 122.67 €
Delivery time: 17 Days
Outer Diameter D: 140 φ
Width B: 24 mm
EAN: 7316576621093
Weight: 1159.0 g
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
6018 -Z
Materials of Inner and Outer Ring | Steel | Accuracy (JIS) | Grade 0 | I.D. D(φ) | 90 |
---|---|---|---|---|---|
Raceway No. of Rows | Single Row | Rolling Element Material | Steel | Bore | Cylindrical bore |
Cage | Sheet steel cage | Clearance | Normal radial clearance | Current insulation | No current insulation |
Outer ring | Without flange/groove | Temperature range | -20 to +150 °C |
This page is Deep groove ball bearings / single row / Z series / SKF, part number 6018 -Z.
You can find the detail information about specifications and dimensions on part number 6018 -Z.
Part Number |
---|
6318 -Z |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Outer Diameter D (φ) | Width B (mm) | EAN | Weight (g) |
---|---|---|---|---|---|---|---|---|
314.22 € | 1 | 4 Days | 190 | 43 | 7316577297969 | 4916.0 |