Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
6203-ZZTN9C3LHT23
Materials of Inner and Outer Ring | Steel | Accuracy (JIS) | Grade 5 | I.D. D(φ) | 17 |
---|---|---|---|---|---|
Outer Diameter D(φ) | 40 | Width B(mm) | 12 | Number of Bearing Ring Rows | Single Row |
Rolling Element Material | Steel | Bore | Cylindrical bore | Cage | Polyamide cage |
Clearance | Slightly increased radial clearance | Current insulation | No current insulation | EAN | 7316577732286 |
Outer ring | Without flange/groove | Seal | Cover on both sides | Temperature range | For low and high temperatures (-40 to +140 °C) |
Weight(g) | 64.0 |
This page is Deep groove ball bearings / single row / ZZ / ZZTN9C3LHT23 / SKF, part number 6203-ZZTN9C3LHT23.
You can find the detail information about specifications and dimensions on part number 6203-ZZTN9C3LHT23.