Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
254839
Max. Load / Allowable Load(daN) | 299 | Max. Load / Allowable Load(kg) | 299 | Material (details) | Steel plate |
---|---|---|---|---|---|
Material | Steel plate | Product type | Pneumatic wheel tyre | Type (misc.) | Pneumatic tyre |
Tyre width(mm) | 100 | Wheel diameter(mm) | 400 | Wheel width(mm) | 100 |
This page is Wheel with pneumatic tyre, part number 254839.
You can find the detail information about specifications and dimensions on part number 254839.