Manufacturer part number: EVT20SM71
Brand: PARKER HANNIFIN
Price: Please contact the support for quotation
Delivery time: 5 Days
S2: 36 mm
D4: 16
L5: 42
PN bar: 400
Customs tariff weight: 0.727 kg
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
EVT20SM71
Part Number
|
---|
EVT20SM71 |
Part Number | Minimum order quantity | Volume Discount | S2 (mm) | D4 | L5 | PN bar | Customs tariff weight (kg) | External pipe diameter D1 | L4 | S1 | L2 | L3 | L1 | D3 | Model series | T | L6 | S3 | D5 | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
1 | 5 Days | 36 | 16 | 42 | 400 | 0.727 | 20 | 16 | 27 | 26.5 | 65 | 37 | 16 | S | M 27 × 2.0 | 48 | 32 | 32 |
Loading...
Customs tariff weight unit | kg | Scope of delivery | Complete, with nut and ring | Order code | EVT-M |
---|---|---|---|---|---|
Surface | Stainless steel | Customs tariff item number | 73072910 | Engineering material | Stainless steel |
Customs tariff weight per | 1 | Customs tariff country of origin | DE |