PARKER Parkrimp No-Skive Fitting 11948

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
11948-8-8
11948-12-12
11948-16-12
11948-16-16
11948-20-20
11948-24-20
11948-24-24
11948-24-32
11948-32-24
11948-32-32
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Nominal Dia.
(mm)
A
(mm)
Customs tariff weight
(kg)
Thread or tube size B
(mm)
Operating pressure Mpa Hose fitting size F
(mm)
Imperial flange size E
(mm)

104.45 €

1 5 Days 12640.143-084135-08301/241

91.55 €

1 5 Days 19800.298-125435-12383/458

123.78 €

1 5 Days 19800.45-165435-1245158

136.75 €

1 5 Days 25980.523-166835-1645170

250.48 €

1 5 Days 311300.777-208328-20511-1/490

348.83 €

1 5 Days 311290.987-248228-20601-1/290

304.48 €

1 5 Days 401491.539-2411128-24601-1/2104

622.37 €

1 5 Days 511541.763-2410628-32601-1/2104

507.28 €

1 5 Days 401391.505-3210128-24712104

496.49 €

1 5 Days 511802.467-3213228-32712138

Loading...

  1. 1

Basic information

Customs tariff weight unit kg Steel Galvanized steel, Cr(VI)-free Connection group Flange
Norm ISO 12151-3 - E- L Common name SFL 90° / 3,000 psi Description of connection type ISO 6162-1 - flange - 90° elbow
Connection type 19 Fitting series 48 Customs tariff item number 73269098
Customs tariff weight per 1 Fitting Parkrimp fitting Customs tariff country of origin DE

Tech Support