Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
19226-8-8
Nominal Dia.(mm) | 12 | A(mm) | 44 | Customs tariff weight(kg) | 0.103 |
---|---|---|---|---|---|
Customs tariff weight unit | kg | Steel | Galvanized steel, Cr(VI)-free | Thread or tube size | -08 |
Connection group | BSP | Norm | BS5200-A | W | 27 |
Common name | DKR | B(mm) | 23 | Description of connection type | Sealing head with BSP union nut |
Connection type | 92 | Fitting series | 26 | Customs tariff item number | 73269098 |
Operating pressure Mpa | 43 | Customs tariff weight per | 1 | Hose fitting size | -08 |
Fitting | Parkrimp fitting | Customs tariff country of origin | DE | Thread diameter BSP | 1/2x14 |