ELGES Maintenance-Free Axial Spherical Plain Bearing, Hard Chrome / ELGOGLIDE, Open

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
0066514020000
0066514880000
0066515770000
0066516230000
0066516740000
0066517120000
0066517550000
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
I.D. D
(mm)
Static load capacity radial
(N)
Basic Load Rating
(kN)
Customs tariff — weight
(kg)
Tilt angle
(°)
External diameter d2
(mm)
Width C
(mm)
Width B
(mm)
Tolerance, internal diameter d1
(mm)
Model series External diameter dk
(mm)
External diameter D
(mm)
External diameter d3
(mm)
Tolerance, external diameter D
(mm)
r (min.)
(mm)
Axial movement range s
(mm)
Shoulder dimension D1
(mm)
r1 (min.)
(mm)
Height H
(mm)

80.69 €

1 5 Days 10122000732000.0381027.567.9-0.008GE..323021-0.0090.6716.50.29.5

112.98 €

1 5 Days 203760002250000.266501314.3-0.01GE..605540-0.013112.533.50.320

161.91 €

1 5 Days 308480005090000.63666919.518-0.01GE,,807556-0.013117.5440.326

225.98 €

1 5 Days 3513000007780001.0236842022-0.012GE..989066-0.015122520.328

261.22 €

1 5 Days 40187000011200001.6216982227-0.012GE..11410578-0.015124.5590.332

287.14 €

1 5 Days 45243000014600002.4961122531-0.012GE..13012089-0.015127.5680.336.5

350.72 €

1 5 Days 50325000019500003.3695122.53233.5-0.012GE..14013098-0.018130690.342.5

Loading...

  1. 1

Basic information

Main Body Material Steel Design Axial spherical plain bearing Tribological pairing Hard chrome/ELGOGLIDE
Customs tariff — weight per 1 Bore shape Cylindrical Customs tariff — weight unit kg
Customs tariff — item number 84833080 Tolerance, width B(mm) -0.24 Marking cover / seal None
Inch / metric Metric Customs tariff — country of origin DE Engineering material Steel
Maintenance required No Bearing clearance identifier CN Tolerance, height H (+/-)(mm) -0.4
Tolerance, width C(mm) -0.24

Tech Support

Technical Support
Tel:+49 69 668173-0 / FAX:+49 69 668173-360