Manufacturer part number: 0507698200000
Brand: INA
Price: Please contact the support for quotation
Delivery time: Quote
Internal Diameter: 20 mm
Outer Diameter: 32 mm
Width: 20 mm
Number of Raceway Ring Rows: -
Allowable Rotational Speed: 20000 1/min
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
0507698200000
Part Number
|
---|
0507698200000 |
Part Number | Related to | Minimum order quantity | Volume Discount | Internal Diameter (mm) | Outer Diameter (mm) | Width (mm) | Number of Raceway Ring Rows | Allowable Rotational Speed (1/min) | Basic Load Rating, Dynamic Rating (N) | Basic Load Rating, Static Rating (N) | Product type | Inner ring (yes / no) | r (min.) (mm) | Fatigue limit load Pu (kN) | Cage designation | Marking cover / seal | Can be relubricated (yes / no) | Model series | Lip on outer ring yes/no | Envelope circle diameter F (mm) | Ref. speed rpm | Bearing clearance identifier | Cage material | Customs tariff — weight | Customs tariff — item number | Product code | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
1 | Quote | 20 | 32 | 20 | - | 20000 | 26000 | 25000 | - | - | - | - | - | - | - | - | - | - | - | - | - | 0.049 | 84824000 | NKS20-XL |
Loading...
Customs tariff — country of origin | DE | Customs tariff — weight unit | kg | Customs tariff — weight per | 1 |
---|
Configure
Basic Attributes
Number of Raceway Ring Rows
Product type
Inner ring (yes / no)
r (min.)(mm)
Fatigue limit load Pu(kN)
Cage designation
Marking cover / seal
Can be relubricated (yes / no)
Model series
Lip on outer ring yes/no
Envelope circle diameter F(mm)
Ref. speed rpm
Bearing clearance identifier
Cage material
Type
Internal Diameter(mm)
Outer Diameter(mm)
Width(mm)
Customs tariff — weight
Customs tariff — item number
Filter by CAD data type
Filter by standard shipping days
Optional Attributes