Deep groove ball bearings / single row / seals on both sides / tapered bore / SKF (Part Numbers)

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
6208-2RS1K
6209-2RS1K
6210-2RS1K
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
I.D. D
(φ)
Outer Diameter D
(φ)
Width B
(mm)
Maximum Allowable Rotational Speed
(1/min)
Basic Load Rating Static Rating
(N)
Basic Load Rating Dynamic Rating (Ca)
(N)
Customs tariff — weight
(kg)
Shoulder dimension d1
(mm)
Fatigue limit load Pu
(kN)
Bore code Shoulder dimension D1
(mm)
Reference speed rpm

26.23 €

1 5 Days 408018560019000325000.36252.60.80869.818,000

34.68 €

1 5 Days 458519500021600351000.41557.60.9150975.517,000

62.66 €

1 5 Days 509020480023200371000.45862.50.981081.7-

Loading...

  1. 1

Basic information

Raceway No. of Rows Single Row Size Standard Metric System Design Deep-groove ball bearing
Ring nut No r (min.)(mm) 1.1 Customs tariff — weight per 1
Bore shape Tapered Customs tariff — weight unit kg Designator cover / seal Contact gasket on both sides, NBR
Customs tariff — item number 84821090 Marking cover / seal 2RS1 Model series 62..
Customs tariff — country of origin DE Engineering material Steel Bearing clearance identifier CN
Cage material Sheet steel Flange on outer ring No Norm DIN 625
Bearing clearance designator Normal radial clearance

Tech Support