Parker WH-M High-Pressure Banjo Elbow

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

WH06LMCF

Part Number
WH06LMCF
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

37.15 €

1 5 Days

Loading...

  1. 1

Basic information

S2(mm) 17 D4 4.5 L5 24
L7 2.5 PN bar 250 Customs tariff weight(kg) 0.065
Customs tariff weight unit kg External pipe diameter D1 6 L4 8
Scope of delivery Complete, with nut and ring S1 17 Order code WH-M
L2 12 L3 10.5 L1 19
D3 4 Surface Cr(VI)-free Model series L
T M 10×1.0 L6 27 Customs tariff item number 73079290
S3 14 Engineering material Steel D5 14
Customs tariff weight per 1 Customs tariff country of origin DE

This page is Parker WH-M High-Pressure Banjo Elbow, part number WH06LMCF.
You can find the detail information about specifications and dimensions on part number WH06LMCF.

Tech Support