Pneumatic Swing Clamps - Clamping Arms

Pneumatic Swing Clamps - Clamping Arms
  • Volume Discount
To enhance the functionality of our pneumatic swing clamps, Destaco proudly offers multiple accessory options. Our clamp sensors are activated by a magnetic ring that is installed on the cylinder piston. All sensors feature an LED for easy set-up, are IP67 rated, and have a temperature range of -10°C to 60°C. [14°F to 140°F]. Destaco’s extension cordsets for swing clamps are built to use with M8 quick connect sensors, use threaded coupling nuts to provide IP67 protection, are robotic grade, and utilize oil/abrasion resistant polyurethane (PUR) cables.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
8JG-215-1
8JG-217-1
8JG-218-1
8JG-219-1
8JG-220-1
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Clamp Screw Size Arm Length L
(mm)
For model/series

53.62 €

1 Available 10 Days M65089R20, 89B20, 89E20

58.90 €

1 Available 10 Days M86089R32, 89B30, 89E30

64.01 €

1 Available 10 Days M87089R40, 89B40, 89E40

78.81 €

1 Available 10 Days M88089R50, 89B50, 89E50

84.25 €

1 Available 10 Days M109089R63, 89B63, 89E63

Loading...

  1. 1

Tech Support