Journal LFZ..-A1, Concentric Bolts for Rollers LFR

Journal LFZ..-A1, Concentric Bolts for Rollers LFR
[Specifications]
・d(mm): 12-40
・L(mm): 50-125

Journal track roller, centric bolts for track rollers LFR.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
LFZ12X45-A1
LFZ20X67-A1
LFZ25X82-A1
LFZ30X95-A1
LFZ40X107-A1
LFZ40X115-A1
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
d
(mm)
G1 L
(mm)
Weight/Unit
(kg)

12.33 €

1 7 Days 12M10x1.5500.04

20.18 €

1 17 Days 20M16x1.5750.2

29.60 €

1 12 Days 25M20x1.5920.4

64.13 €

1 12 Days 30M24x1.51070.62

88.80 €

1 17 Days 40M30x1.51171.1

108.55 €

1 17 Days 40M30x1.51251.2

Loading...

  1. 1

Basic information

RoHS Certificate Available REACH Certificate Available

Tech Support