Guide Band, PTFE-bronze, Material 177024

Guide Band, PTFE-bronze, Material 177024
  • Volume Discount
[Specifications]
・Material: PTFE-bronze
・Groove length(mm): 8.2
・Width(mm): 8

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

162457

Part Number
162457
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

38.93 €

1 Available 17 Days

Loading...

  1. 1

Basic information

Temperature range (Min)(°C) -40 Temperature range (Max)(°C) 200 Width(mm) 8
Groove length(mm) 8.2 Material thickness(mm) 2 Material PTFE-bronze
Series FB Customs tariff number 39209990 Weight(g) 51.6

This page is Guide Band, PTFE-bronze, Material 177024, part number 162457.
You can find the detail information about specifications and dimensions on part number 162457.

Tech Support