Înregistrați-vă
Confirmat
  • Type
    • Est. zile de expediere
      • Toate
      • În 17 zile lucrătoare

    Industrial Gas Spring, 350 Newton (82635)

    Cod piesă:

    82635
    Ștergeți
    Cantitate:
    Loading...

    Lista codurilor de piese

    Număr de articole
    Cod piesă
    82635

    GTIN/EAN

    Customs tariff number

    Weight

    (g)

    Cantitate minimă per comandă
    4046577249165
    83024200
    100
    1 bucăți
    Preț unitar (fără TVA)(preț unitar cu TVA incluse)
    Dată de expediere standard
    21.43 €
    ( 25.50 € )
    17 zile lucrătoare

    Informații detaliate

    Informații de bază

    · Optimized weight compensation during lifting, lowering, opening and closing actions
    · Broad range of sizes and force variants available as standard products
    · Dynamic and hydraulic damping available
    · Flat spring characteristic curve; i.e., low force increase, even with high forces and large strokes
    · Choice of linear, progressive or decreasing spring characteristic curves
    · Compact form factor for installation in small spaces
    · Large variety of end fittings for efficient assembly
    · Dampened adjustment motion over defined ranges or continuously
    · Extension speed control possible
    · Additional functions, such as electric switches, STOP-function, holding in place, etc. can be integrated

    Codul de piesă a fost confirmat