Safety Coupler

Safety Coupler
ISOFLAM welding: for oxygen and acetylene. These products guarantee the welder's safety when connecting and disconnecting pipes and the blowtorch.
ISOFLAM fittings are essential components, recommended for brazing, welding and braze welding facilities.
These products comply with the following international standards:
- Safety device for welding: International standard ISO 5175 and European standard NF EN 730
- Shut-off fitting system for welding: ISO 7289 international standard and EN 5611 European standard

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

SIK 10316S3

Part Number
SIK 10316S3
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

263.18 €

1 7 Days

Loading...

  1. 1

Basic information

Application Welding, cutting Inlet (Regulator Side) M16 x 1.5 Outlet for Hose ⌀(mm) 10 x 17
Max. Operating Pressure(bar) Oxygen : 1.5 Acetylene : 12.5 Construction Treated steel

This page is Safety Coupler, part number SIK 10316S3.
You can find the detail information about specifications and dimensions on part number SIK 10316S3.

Tech Support