90° Elbow Bulkhead Fitting - RPC TT

90° Elbow Bulkhead Fitting - RPC TT
Push-to-connect fittings CONEX and Micro CONEX: A comprehensive range of configurations to supply a wide range of possibilites: pneumatic wiring, cylinders, control valves, pneumatic controls, etc.
- Fixed equipment fittings, with Teflon-coated thread (tapered or parallel) with gasket
- Link fittings, tube-to-tube connections (functional fittings, valves flow rate regulators)
- Nickel-plated brass options for excellent corrosion resistance
- Applications: compressed air, water, inert fluids and oil.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
RPC TT0404
RPC TT0505
RPC TT0606
RPC TT0808
RPC TT1010
RPC TT1212
RPC TT1414
RPC TT1616
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
For Tube OD
(mm)
Panel depth
(mm)
Drill ⌀
(mm)

3.33 €

10 7 Days 41013

3.63 €

10 7 Days 51015

3.63 €

10 7 Days 61015

4.07 €

10 7 Days 81017

4.60 €

10 7 Days 101021

5.22 €

5 7 Days 121123

11.43 €

1 7 Days 141126

11.43 €

1 7 Days 161126

Loading...

  1. 1

Basic information

Operating Temperature(°C) 0::60 Construction Polymer and nickel-plated brass Operating pressure 0 to 10 bar

Tech Support