Polyurethane Tube Ester Base in 100 Meter-reel (PUBE M0406100)

Polyurethane Tube Ester Base in 100 Meter-reel PUBE M0406100

Product Details:

Manufacturer part number: PUBE M0406100

Brand: PREVOST

Price: 79.28

Delivery time: 7 Days


Technical Data:

Colour: Blue

ID/OD: 4 x 6 mm

Max. Operating Pressure (at 20°C): 9 bar

Bend radius: 15 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

PUBE M0406100

Part Number
PUBE M0406100
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Colour ID/OD
(mm)
Max. Operating Pressure (at 20°C)
(bar)
Bend radius
(mm)

79.28 €

1 7 Days Blue4 x 6915

Loading...

  1. 1

Basic information

Temperature(°C) - 20 to +70 Construction Polyurethane Ester base Highlight Resistant to oils and greases

This page is Polyurethane Tube Ester Base in 100 Meter-reel, part number PUBE M0406100.
You can find the detail information about specifications and dimensions on part number PUBE M0406100.

Variation of this product

Part Number
PUBE M0710100
PUBE M0812100
PUBE M2504100
PUBE M5508100
PUBK M0406100
PUBK M0710100
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Colour ID/OD
(mm)
Max. Operating Pressure (at 20°C)
(bar)
Bend radius
(mm)

190.45 €

1 7 Days Blue7 x 108.525

319.12 €

1 7 Days Blue8 x 12935

48.10 €

1 7 Days Blue2.5 x 41012

121.17 €

1 7 Days Blue5.5 x 88.520

71.33 €

1 7 Days Black4 x 6915

190.45 €

1 7 Days Black7 x 108.525

Tech Support