Kit of Screws and Nuts

Kit of Screws and Nuts
Prevost's Piping System - (PPS) line: 100% aluminium pipe and fittings; compact, lightweight and durable. The line is TUV certified, meets QUALICOAT requirements, is compliant with REACH and the fire rating standard for building products and components (EN 13501-1) are met.

The Prevost Piping System line guarantees:
■ A clean, high quality air supply
■ A leak free system with optimised flow rates
■ Maximum pressure of 16 bar

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
PLA VEAF
PLA VEGM
PLA VEPM
PLA VEWF
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Includes

5.10 €

1 7 Days Kit comprising: - 12 M6×20 mm rectangular head screws - 12 M6 nuts for mounting an accessory. a wall fitting and an ALTO assembly

5.10 €

1 7 Days Kit comprising: 4 M10×20 mm screws, 2 M10 nuts, 2 captive M10 nuts

4.25 €

1 7 Days Kit comprising: - 2 M8×20 mm screws - 1 M8 nut - 1 captive M8 nut

3.38 €

1 7 Days Kit of screws and nuts: 4 M6×20 mm screws, 4 M6 nuts

Loading...

  1. 1

Basic information

Highlight Workstation ergonomics

Tech Support