Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
O3D200
Number of Inputs and Outputs | Number of digital inputs: 2; Number of digital outputs: 2 | Image Sensor | PMD 3D ToF-Chip | Analogue Voltage Output(V) | 0-10 |
---|---|---|---|---|---|
Number of Digital Inputs | 2 | Protection | IP 67 | Max. Current Load per Output(mA) | 100 |
Internal Lighting | Yes; (infrared: 850 nm invisible radiation LED class 1) | Materials | Housing: diecast aluminium; front lens: PMMA; display window: PC | Current Consumption(mA) | peak current pulsed: 3250; typical value: 960 |
Protection Class | III | Type of Short-Circuit Protection | pulsed | Analogue Current Output(mA) | 4-20 |
Storage Temperature(°C) | -40-85 | Operating Voltage(V) | 24 DC | Ambient Temperature(°C) | -10-50 |
Transmission Standard | 10Base-T; 100Base-TX | Output Function | 24 V PNP | Total Number of Outputs | 2 |
Max. Load(Ω) | 300 | Number of Digital Outputs | 2; (configurable) | Min. Load Resistance(Ω) | 10000 |
Power Consumption(W) | 16 | Short-Circuit Protection | Yes | Operating Voltage Tolerance(%) | 10 |
Max. Voltage Drop Switching Output DC(V) | 1 | Communication Interface | Ethernet | Max. Reading Rate(Hz) | 20 |
Angle of Aperture 3D(°) | 40 x 30 | Overload Protection | Yes | Trigger | 24 V PNP (IEC 61131-2 Typ 1) |
Input Circuit of Digital Inputs | 24 V PNP; (configurable; IEC 61131-2 Typ 1) | Image Resolution 3D(px) | 64 x 48 | Dimensions(mm) | 123.5 x 75 x 95 |
Display | Switching status: 4 x LED, yellow 4 x LED, green 10-segment display, 4-digit |
Transmission Rate | 10; 100 |
This page is PMD Sensor, part number O3D200.
You can find the detail information about specifications and dimensions on part number O3D200.