Clamp straps (K0002)

Clamp straps (K0002)
· Flat lug for clamping low profiles

· Flexible application

· Application sectors: machine construction, toolmaking, fixture construction

· For clamping any workpiece and component

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
K0002.01
K0002.05
K0002.10
K0002.16
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
A=Total length
(mm)
B
(mm)
C
(mm)
D
(mm)
E
(mm)
F
(mm)
G
(mm)
H
(mm)
J
(mm)
K
(mm)
L
(mm)

48.48 €

1 4 Days 140----------

71.84 €

1 4 Days 135----------

44.03 €

1 4 Days 11036271022916543141513

106.62 €

1 4 Days 165505014540257060524.518

Loading...

  1. 1

Basic information

Main material High carbon steel Item Clamp Strap

Tech Support