Cylindrical grips safety automatic return (K0265) (Part Numbers - CAD Download)

Cylindrical grips safety automatic return (K0265)
· Grips for handwheels and cranks

· Application sectors: machine, plant, armament and instrument construction, measuring equipment

· The NOVO grip product range represents an attractive design and an easy-to-grip form

· Swivels back automatically after releasing

· Different thread sizes

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

K0265.408

Part Number
K0265.408
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

33.47 €

1 4 Days

Loading...

  1. 1

Basic information

Thread Nominal M M8 Handle Length(mm) 82 Main material Thermoplastic
Component material Steel Size 4 A(mm) 16
A1(mm) 9 D1=Outside diameter(mm) 25 D2(mm) 26
D3(mm) 5.5 H(mm) 29 L=Handle length(mm) 70.5
L3(mm) 98.5 T(mm) 6.5

This page is Cylindrical grips safety automatic return (K0265), part number K0265.408.
You can find the detail information about specifications and dimensions on part number K0265.408.

Tech Support