Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
K0251.12005144X10
Thread | M5 | Main Body Material | Other | Outside diameter(φ) | 21 |
---|---|---|---|---|---|
Main material(mm) | Thermoplastic | Component material(mm) | Stainless steel | Size(mm) | 1 |
Main colour(mm) | slate grey RAL 7015 | D2(mm) | 12 | D3(mm) | 19 |
H=Height(mm) | 21 | H1(Nm) | 10 | L=thread length(mm) | 10 |
This page is Mushroom knobs antibacterial external thread metal parts stainless steel (K0251), part number K0251.12005144X10.
You can find the detail information about specifications and dimensions on part number K0251.12005144X10.