Toggle clamps horizontal heavy-duty with adjustable clamping spindle (K0077)

Toggle clamps horizontal heavy-duty with adjustable clamping spindle (K0077)
· Toggle clamps and power clamps are used in assembly and workholding fixtures

· Application sectors: machine construction, welding technology, metal processing, woodworking, plastics industry

· Self-locking prevents the clamping arm opening autonomously.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

K0077.0700

Part Number
K0077.0700
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

95.34 €

1 4 Days

Loading...

  1. 1

Basic information

Hand force FH(N) 250 Body Material Steel Surface finish body galvanised and passivated
Component material Plastic Component colour orange Opening angle of holding arm 90°
Opening angle of handle 95° Retaining force F1(N) 4500 Retaining force F2(N) 9000
Clamping force F3(N) 1800 Clamping force F4(N) 3550

This page is Toggle clamps horizontal heavy-duty with adjustable clamping spindle (K0077), part number K0077.0700.
You can find the detail information about specifications and dimensions on part number K0077.0700.

Tech Support