Self-aligning pads with O-ring and exchangeable inserts, Form K, flattened POM insert, smooth (K0285) (K0285.717X022)

Self-aligning pads with O-ring and exchangeable inserts, Form K, flattened POM insert, smooth (K0285) K0285.717X022

Product Details:

Manufacturer part number: K0285.717X022

Brand: KIPP

Price: 68.51

Delivery time: 4 Days


Technical Data:

D1=Outside diameter: 17 mm

D2=Thread: M6

D3: 10 mm

H=Height: 22 mm

T=thread depth: 7 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

K0285.717X022

Part Number
K0285.717X022
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
D1=Outside diameter
(mm)
D2=Thread D3
(mm)
H=Height
(mm)
T=thread depth
(mm)
Ball Ø
(mm)
Load rating max. (static load only)
(kN)
Order No. POM insert

68.51 €

1 4 Days 17M610227134K0385.10109

Loading...

  1. 1

Basic information

Main material High carbon steel Surface finish body tempered, black oxidised Component material Polyacetal
Surface finish component hardened and bright Material (mount surface / support surface) Pom Form K
H1(mm) 4 H2(mm) 10

This page is Self-aligning pads with O-ring and exchangeable inserts, Form K, flattened POM insert, smooth (K0285), part number K0285.717X022.
You can find the detail information about specifications and dimensions on part number K0285.717X022.

Variation of this product

Part Number
K0285.719X024
K0285.724X028
K0285.730X030
K0285.736X036
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
D1=Outside diameter
(mm)
D2=Thread D3
(mm)
H=Height
(mm)
T=thread depth
(mm)
Ball Ø
(mm)
Load rating max. (static load only)
(kN)
Order No. POM insert

75.26 €

1 4 Days 19M812248157K0385.12109

79.87 €

1 4 Days 24M10162882014K0385.16109

88.60 €

1 4 Days 30M12203092327K0385.20109

105.49 €

1 4 Days 36M122536112847K0385.25109

Tech Support