Manufacturer part number: K0284.304X025
Brand: KIPP
Price: 43.50 €
Delivery time: 4 Days
D1=Outside diameter: 10 mm
D2=Thread: M4
D3: 6 mm
H=Height: 25 mm
T=thread depth: 12 mm
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
K0284.304X025
Part Number
|
---|
K0284.304X025 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | D1=Outside diameter (mm) | D2=Thread | D3 (mm) | H=Height (mm) | T=thread depth (mm) | Ball Ø (mm) | Load rating max. (static load only) (kN) | |
---|---|---|---|---|---|---|---|---|---|---|---|
43.50 € | 1 | 4 Days | 10 | M4 | 6 | 25 | 12 | 7 | 12 |
Loading...
Main material | High carbon steel | Surface finish body | tempered, black oxidised | Component material | Tool steel |
---|---|---|---|---|---|
Surface finish component | hardened and black oxid finish | Material (mount surface / support surface) | Steel | Form | F |
H1(mm) | 1.5 |
This page is Self-aligning pads with O-ring, Form F, flattened ball, with diamond grip (K0284), part number K0284.304X025.
You can find the detail information about specifications and dimensions on part number K0284.304X025.
Configure
Basic Attributes
Type
D1=Outside diameter(mm)
D2=Thread
D3(mm)
H=Height(mm)
T=thread depth(mm)
Ball Ø(mm)
Load rating max. (static load only)(kN)
Filter by CAD data type
Filter by standard shipping days
Optional Attributes
Part Number |
---|
K0284.304X012 |
K0284.305X016 |
K0284.305X025 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | D1=Outside diameter (mm) | D2=Thread | D3 (mm) | H=Height (mm) | T=thread depth (mm) | Ball Ø (mm) | Load rating max. (static load only) (kN) |
---|---|---|---|---|---|---|---|---|---|---|---|
41.22 € | 1 | 4 Days | 10 | M4 | 6 | 12 | 4.5 | 7 | 12 | ||
45.79 € | 1 | 4 Days | 13 | M5 | 8.5 | 16 | 5 | 10 | 20 | ||
47.02 € | 1 | 4 Days | 13 | M5 | 8.5 | 25 | 12 | 10 | 20 |