Manufacturer part number: K0282.112
Brand: KIPP
Price: 36.31 €
Delivery time: 4 Days
B=Thread length: 12 mm
D1=Outside diameter: 20 mm
D2=Thread: M12
D3: 10.5 mm
H=Height: 18 mm
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
K0282.112
Part Number
|
---|
K0282.112 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | B=Thread length (mm) | D1=Outside diameter (mm) | D2=Thread | D3 (mm) | H=Height (mm) | Ball Ø (mm) | SW (mm) | Load rating max. (static load only) (kN) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|
36.31 € | 1 | 4 Days | 12 | 20 | M12 | 10.5 | 18 | 16 | 17 | 25 |
Loading...
Main material | High carbon steel | Surface finish body | tempered and phosphated | Component material | Ball-bearing steel |
---|---|---|---|---|---|
Surface finish component | hardened | Material (mount surface / support surface) | Steel | Form | C |
This page is Self-aligning pads, Form C, with external thread, flattened ball, smooth (K0282), part number K0282.112.
You can find the detail information about specifications and dimensions on part number K0282.112.
Configure
Basic Attributes
Type
B=Thread length(mm)
D1=Outside diameter(mm)
D2=Thread
D3(mm)
H=Height(mm)
Ball Ø(mm)
SW(mm)
Load rating max. (static load only)(kN)
Filter by CAD data type
Filter by standard shipping days
Optional Attributes
Part Number |
---|
K0282.108 |
K0282.110 |
K0282.116 |
K0282.120 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | B=Thread length (mm) | D1=Outside diameter (mm) | D2=Thread | D3 (mm) | H=Height (mm) | Ball Ø (mm) | SW (mm) | Load rating max. (static load only) (kN) |
---|---|---|---|---|---|---|---|---|---|---|---|---|
25.46 € | 1 | 4 Days | 8 | 13 | M8 | 7.2 | 13 | 10 | 11 | 10 | ||
36.31 € | 1 | 4 Days | 10 | 20 | M10 | 10.5 | 18 | 16 | 17 | 25 | ||
45.26 € | 1 | 4 Days | 16 | 30 | M16 | 20 | 27 | 25 | 27 | 90 | ||
160.29 € | 1 | 4 Days | 20 | 50 | M20 | 34.5 | 35 | 40 | 41 | 165 |