Cam levers with internal thread steel (K0788)

Cam levers with internal thread steel (K0788)
· Cam levers can be used to clamp workpieces quickly and torque-free

· Advantage: workpiece needs no further securing

· Application fields: machine and assembly construction, rehabilitation and medical technology

· Different thread sizes

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
K0788.1502205
K0788.1502206
K0788.2502208
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
A=Handle length
(mm)
Size A=Handle length
(mm)
A1=Handle length
(mm)
B=Width
(mm)
B1
(mm)
D=thread
(mm)
D1
(mm)
D2
(mm)
H
(mm)
H1=Height
(mm)
Clamping force F
(kN)
Hand force FH
(N)
Travel S
(mm)

9.07 €

1 4 Days 70.4170.479.221.515M518.1914.52241201.2

9.07 €

1 4 Days 70.4170.479.221.515M618.1914.52241201.2

15.95 €

1 4 Days 9629610833.224M827.1111828.583501.5

Loading...

  1. 1

Basic information

Main Body Material Steel Steel code 1.0401 Surface finish body blue-passivated
Component material Steel

Tech Support