Levers DIN 99, Form L, with hole (K0174)

Levers DIN 99, Form L, with hole (K0174)
· Versatile use through gluing or pinning

· Reliable and stable

· Application fields: fixture and plant construction

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
K0174.106
K0174.108
K0174.110
K0174.112
K0174.116
K0174.120
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
A=Handle length
(mm)
X=bore
(mm)
A=Handle length
(mm)
B1
(mm)
D1
(mm)
D2 (ball)
(mm)
H
(mm)
L2
(mm)

3.28 €

1 4 Days 486489.5812244

3.76 €

1 4 Days 6086012101630.55

4.86 €

1 4 Days 76107614.51320386

6.81 €

1 4 Days 95129518.51625477.5

13.40 €

1 4 Days 1191611924203259.510

23.17 €

1 4 Days 1522015230254075.512.5

Loading...

  1. 1

Basic information

Main Body Material Steel Surface finish body polished Form L
Form-Type 20°

Tech Support