Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
K1166.10804 |
K1166.11005 |
K1166.11206 |
K1166.11608 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | D=Diameter min. (mm) | D=Diameter max. (mm) | D=Thread | H=Height (mm) | H1 (mm) | L (mm) | SW (mm) | Tightening torque (Nm) | Clamping force max. (kN) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
23.86 € | 1 | 4 Days | 8 | 10.3 | M4x12 | 5.5 | 0.9 | 7.3 | 2.5 | 2.1 | 0.9 | ||
23.86 € | 1 | 4 Days | 10 | 12.3 | M5X15 | 6.4 | 1.1 | 9.1 | 3 | 4.3 | 1.5 | ||
27.88 € | 1 | 4 Days | 12 | 16.3 | M6X18 | 8.6 | 1.3 | 11.2 | 4 | 7.3 | 2.1 | ||
30.51 € | 1 | 4 Days | 16 | 22 | M8X25 | 11.5 | 1.6 | 16.2 | 5 | 18 | 4 |
Loading...
Item | Centring Clamp | Main material | steel | Surface finish body | hardened and black oxid finish |
---|---|---|---|---|---|
Component material | steel | Surface finish component | hardened and black oxid finish | Version 1 | round |
Form | A |
Configure
Basic Attributes
D=Diameter min.(mm)
D=Diameter max.(mm)
D=Thread
H=Height(mm)
H1(mm)
L(mm)
SW(mm)
Tightening torque(Nm)
Clamping force max.(kN)
Filter by CAD data type
Filter by standard shipping days
Optional Attributes