System E3 - 3-piece E-chains®, E3.10 Series

System E3 - 3-piece E-chains®, E3.10 Series
E3 combines small pitch, smooth running, low noise, stability, easy assembly and low cost. The spring connector element replaces the pin and bore and avoids relative movement between the joints. This means virtually no wear or abrasion (cleanroom). To reduce production and assembly costs, the spring connector is on a segment of ten e-chain® links.
[Features]
- For high speeds and accelerations
- For extremely fast opening and closing
- Low noise 38dB(A) - low noise and low vibration due small pitch
- Cleanroom ISO Class 1 - virtually no wear or abrasion

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
E3.10.020.[15A,​28A].N-[1-100/1]-[A,​B,​ZZZZZ]
E3.10.040.[15A,​38A,​48A].N-[1-100/1]-[A,​B,​ZZZZZ]
E3.10.060.[15A,​38A].N-[1-100/1]-[A,​B,​ZZZZZ]
Part NumberMinimum order quantityVolume Discount
Standard
Shipping Days
?
Number of Links Bending Radius Color
1 6 Days 1 ~ 10015 ~ 28Black
1 6 Days 1 ~ 10015 ~ 48Black
1 6 Days 1 ~ 10015 ~ 38Black

Loading...

  1. 1

Tech Support