E6.1 E-chains®, E61.29 Series

E6.1 E-chains®, E61.29 Series
The E6.1 series is a development of the E6 series. It incorporates all the advantages of the E6 such as strength, cleanroom-compatibility and low weight in addition to even quieter operation at higher maximum speeds. In addition, its accessibility to the interior and the assembly and handling have been improved.
[Features]
- Low-noise - from a noise level of 32dB(A)1)
- Weight savings approx. 30% compared to the System E6
- Highly dynamic
- Extremely low vibration
- Cleanroom-compatible due to principle of low-abrasion for connectors, without pin/bore connection
- Virtually no polygon effect, smooth rolling operation
- Smooth interior design for a long lifetime for cables and hoses
- Crossbars removable along the inner and outer radius
- Option without camber (NC) simply by turning the inner link

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
E61.29.030.[055,​075,​100,​125,​150].0-[1-100/1]
E61.29.030.[055,​075,​100,​125,​150].0-[1-100/1]-E61.290.030.12
E61.29.040.[055,​075,​100,​125,​150].0-[1-100/1]
E61.29.040.[055,​075,​100,​125,​150].0-[1-100/1]-E61.290.040.12
E61.29.050.[055,​075,​100,​125,​150].0-[1-100/1]
E61.29.050.[055,​075,​100,​125,​150].0-[1-100/1]-E61.290.050.12
E61.29.060.[055,​075,​100,​125,​150].0-[1-100/1]
E61.29.060.[055,​075,​100,​125,​150].0-[1-100/1]-E61.290.060.12
E61.29.070.[055,​075,​100,​125,​150].0-[1-100/1]
E61.29.070.[055,​075,​100,​125,​150].0-[1-100/1]-E61.290.070.12
E61.29.080.[055,​075,​100,​125,​150].0-[1-100/1]
E61.29.080.[055,​075,​100,​125,​150].0-[1-100/1]-E61.290.080.12
E61.29.090.[055,​075,​100,​125,​150].0-[1-100/1]
E61.29.090.[055,​075,​100,​125,​150].0-[1-100/1]-E61.290.090.12
E61.29.100.[055,​075,​100,​125,​150].0-[1-100/1]
E61.29.100.[055,​075,​100,​125,​150].0-[1-100/1]-E61.290.100.12
E61.29.110.[055,​075,​100,​125,​150].0-[1-100/1]
E61.29.110.[055,​075,​100,​125,​150].0-[1-100/1]-E61.290.110.12
E61.29.120.[055,​075,​100,​125,​150].0-[1-100/1]
E61.29.120.[055,​075,​100,​125,​150].0-[1-100/1]-E61.290.120.12
E61.29.140.[055,​075,​100,​125,​150].0-[1-100/1]
E61.29.140.[055,​075,​100,​125,​150].0-[1-100/1]-E61.290.140.12
Part NumberMinimum order quantityVolume Discount
Standard
Shipping Days
?
Number of Links Bending Radius Color Mounting Bracket
1 6 Days 1 ~ 10055 ~ 150Black-
1 6 Days 1 ~ 10055 ~ 150BlackE61.290.030.12, Full set, KMA, pivoting
1 6 Days 1 ~ 10055 ~ 150Black-
1 6 Days 1 ~ 10055 ~ 150BlackE61.290.040.12, Full set, KMA, pivoting
1 6 Days 1 ~ 10055 ~ 150Black-
1 6 Days 1 ~ 10055 ~ 150BlackE61.290.050.12, Full set, KMA, pivoting
1 6 Days 1 ~ 10055 ~ 150Black-
1 6 Days 1 ~ 10055 ~ 150BlackE61.290.060.12, Full set, KMA, pivoting
1 6 Days 1 ~ 10055 ~ 150Black-
1 6 Days 1 ~ 10055 ~ 150BlackE61.290.070.12, Full set, KMA, pivoting
1 6 Days 1 ~ 10055 ~ 150Black-
1 6 Days 1 ~ 10055 ~ 150BlackE61.290.080.12, Full set, KMA, pivoting
1 6 Days 1 ~ 10055 ~ 150Black-
1 6 Days 1 ~ 10055 ~ 150BlackE61.290.090.12, Full set, KMA, pivoting
1 6 Days 1 ~ 10055 ~ 150Black-
1 6 Days 1 ~ 10055 ~ 150BlackE61.290.100.12, Full set, KMA, pivoting
1 6 Days 1 ~ 10055 ~ 150Black-
1 6 Days 1 ~ 10055 ~ 150BlackE61.290.110.12, Full set, KMA, pivoting
1 6 Days 1 ~ 10055 ~ 150Black-
1 6 Days 1 ~ 10055 ~ 150BlackE61.290.120.12, Full set, KMA, pivoting
1 6 Days 1 ~ 10055 ~ 150Black-
1 6 Days 1 ~ 10055 ~ 150BlackE61.290.140.12, Full set, KMA, pivoting

Loading...

  1. 1

Tech Support