Autoglide Version 03 - Easy Filling, EA25 Series

Autoglide Version 03 - Easy Filling, EA25 Series
Long travels are always demanding for an e-chain system®. For much of the travel, the e-chain® must run on the lower run or on glide bars. In addition the e-chain system® needs guides, in order to prevent sideways movement. In most cases this is ensured by using a guide trough. However, there are also applications where a guide trough is not desirable for space reasons, whether this is due to visual or spatial requirements. In order to meet this need, igus® developed the autoglide system in 1995. autoglide is a self-aligning e-chain®, which can dispense with guide troughs for up to 80m travel.
[Features]

- Travels up to 80m and travel speeds up to 2.5m/s
- Cost-effective solution, guide troughs not required
- Very fast installation for long travel distances, no guide troughs needed!
- Small width, quiet operation

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
EA25.050.[075,​100].0-[1-100/1]
EA25.050.[075,​100].0-[1-100/1]-EA25.050.12PZ
Part NumberMinimum order quantityVolume Discount
Standard
Shipping Days
?
Number of Links Bending Radius Color Mounting Bracket
1 6 Days 1 ~ 10075 ~ 100Black-
1 6 Days 1 ~ 10075 ~ 100BlackEA25.050.12PZ, Full set, Plastic, pivoting, with tiewrap plates

Loading...

  1. 1

Basic information

Internal Height(mm) 25.2 Internal Width(mm) 50 Max. Cable O.D. Dp(mm) 22.5
Pitch P(mm) 25 External Width(mm) 60 Links/m 40

Tech Support