R2.1 E-tubes, R2.26 Series

R2.1 E-tubes, R2.26 Series
Cost-effective, strong e-tubes with 26, 40, 48 and 75mm inner height. Openable and removable lids along inner or outer radius, openable from both sides. Very sealed design and strong double stop-dogs for high fill weights and unsupported lengths.
[Features]
-
- Large inner height and therefore cost effective
- Cables are protected from swarf
- Easy to fill, lids openable along the inner or outer radius, from both sides
- Low noise operation due to integrated brake
- Notch separator, recommended for sidemounted applications

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
R2.26.050.[060,​075,​100,​125,​150,​175].0-[1-100/1]
R2.26.050.[060,​075,​100,​125,​150,​175].0-[1-100/1]-R2.260.050.12
Part NumberMinimum order quantityVolume Discount
Standard
Shipping Days
?
Number of Links Bending Radius Color Mounting Bracket
1 6 Days 1 ~ 10060 ~ 175Black-
1 6 Days 1 ~ 10060 ~ 175BlackR2.260.050.12, Full set, KMA, locking

Loading...

  1. 1

Basic information

Internal Height(mm) 26 Internal Width(mm) 50 Max. Cable O.D. Dp(mm) 23
Pitch P(mm) 35 External Width(mm) 66 Links/m 29

Tech Support