Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
3808
Outer Diameter D(φ) | 52 | Width B (or T)(mm) | 10 | Bore diameter [d](mm) | 40 |
---|---|---|---|---|---|
Dynamic load rating (radial)(N) | 6900 | Radial load rating(N) | 7600 | Limiting speed [n G](1/min) | 13700 |
Reference speed [n ϑr](1/min) | 6300 | Weight(kg) | 0.044 |
This page is Angular Contact Ball Bearing 38.., Double Row, Plastic Cage, part number 3808.
You can find the detail information about specifications and dimensions on part number 3808.