Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
WS22308-E1-XL-2RSR |
WS22311-E1-XL-2RSR |
WS22312-E1-XL-2RSR |
WS22314-E1-XL-2RSR |
Part Number | Related to |
Standard Unit Price
| Minimum order quantity | Volume Discount | Outer Diameter D (mm) | Width B (or T) (mm) | Bore diameter (mm) | Dynamic load rating (radial) (N) | Radial load rating (N) | Limiting speed [n G] (1/min) | Weight (kg) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|
125.18 € | 1 | Available | 4 Days | 90 | 38 | 40 | 156000 | 149000 | 1890 | 1.16 | ||
216.82 € | 1 | Available | 4 Days | 120 | 49 | 55 | 265000 | 260000 | 1460 | 2.6 | ||
229.08 € | 1 | Available | 4 Days | 130 | 53 | 60 | 310000 | 310000 | 1350 | 3.327 | ||
329.22 € | 1 | Available | 4 Days | 150 | 60 | 70 | 390000 | 390000 | 1210 | 4.848 |
Loading...
Configure
Basic Attributes
Outer Diameter D(mm)
Width B (or T)(mm)
Bore diameter(mm)
Dynamic load rating (radial)(N)
Radial load rating(N)
Limiting speed [n G](1/min)
Type
Filter by standard shipping days
Optional Attributes