High Precision Angular Contact Bearing B719 Series (Part Numbers)

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

B71960-EDLR-T-P4S-UL

Part Number
B71960-EDLR-T-P4S-UL
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Design Main dimension
(mm)
Weight
(kg)

7,209.68 €

1000 4 Days Unsealed300 x 420 x 5619.1

Loading...

  1. 1

This page is High Precision Angular Contact Bearing B719 Series, part number B71960-EDLR-T-P4S-UL.
You can find the detail information about specifications and dimensions on part number B71960-EDLR-T-P4S-UL.

Variation of this product

Part Number
B71908-2RSD-T-P4S-DCEBM
B71914-EDLR-T-P4S-DUL
B71916-EDLR-T-P4S-UL
B71919-EDLR-T-P4S-UL
B71920-EDLR-T-P4S-UL
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Design Main dimension
(mm)
Weight
(kg)

375.97 €

1000 4 Days Sealed40 x 62 x 240.217

605.40 €

1000 4 Days Unsealed70 x 100 x 320.654

336.42 €

1000 4 Days Unsealed80 x 110 x 160.355

459.66 €

1000 4 Days Unsealed95 x 130 x 180.548

500.45 €

1000 4 Days Unsealed100 x 140 x 200.77

Tech Support