Deep Groove Ball Bearing 60..-C-2BRS, Single Row, Generation C, Double Shielded, Steel Sheet Metal Cage (6001-C-2BRS-C3)

Deep Groove Ball Bearing 60..-C-2BRS, Single Row, Generation C, Double Shielded, Steel Sheet Metal Cage 6001-C-2BRS-C3
  • Volume Discount

Product Details:

Manufacturer part number: 6001-C-2BRS-C3

Brand: FAG

Price: 4.51

Delivery time: 4 Days


Technical Data:

Outer Diameter D: 28 φ

Bore diameter: 12 mm

Dynamic load rating (radial): 5900 N

Radial load rating: 2370 N

Model series: Standard


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

6001-C-2BRS-C3

Part Number
6001-C-2BRS-C3
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Outer Diameter D
(φ)
Bore diameter
(mm)
Dynamic load rating (radial)
(N)
Radial load rating
(N)
Model series Limiting speed in rpm Ref. speed rpm Radial Clearance Weight
(kg)

4.51 €

144 Available 4 Days 281259002370Standard36000 1/min26000 1/minC30.021

Loading...

  1. 1

Basic information

Width B (or T)(mm) 8 Design C Designator cover / seal Non-contact seal on both sides

This page is Deep Groove Ball Bearing 60..-C-2BRS, Single Row, Generation C, Double Shielded, Steel Sheet Metal Cage, part number 6001-C-2BRS-C3.
You can find the detail information about specifications and dimensions on part number 6001-C-2BRS-C3.

Variation of this product

Part Number
6000-C-2BRS
6000-C-2BRS-C3
6000-C-2BRS>V
6001-C-2BRS
6001-C-2BRS-C3>V
6001-C-2BRS>V
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Outer Diameter D
(φ)
Bore diameter
(mm)
Dynamic load rating (radial)
(N)
Radial load rating
(N)
Model series Limiting speed in rpm Ref. speed rpm Radial Clearance Weight
(kg)

4.46 €

10 Available 4 Days 261053001970Standard38000 1/min30000 1/minCN0.019

4.25 €

280 4 Days 261053001970Standard38000 1/min30000 1/minC30.019

4.46 €

10 Available 4 Days 261053001970>V38000 1/min30000 1/minCN0.018

4.28 €

1000 4 Days 281259002370Standard36000 1/min26000 1/minCN0.021

4.51 €

144 Available 4 Days 281259002370>V36000 1/min26000 1/minC30.02

4.51 €

1 Available 4 Days 281259002370>V36000 1/min26000 1/minCN0.02

Tech Support