Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
89334-M |
89336-M |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Ref. speed rpm | Limiting speed in rpm | Basic Dynamic Load Rating, Axial [C a] (N) | Basic Static Load Rating, Axial [C 0a] (N) | Weight (kg) | |
---|---|---|---|---|---|---|---|---|---|
5,002.05 € | 1000 | 4 Days | 475 1/min | 1280 1/min | 1000000 | 4050000 | 18.37 | ||
6,762.60 € | 1000 | 4 Days | 400 1/min | 1180 1/min | 1260000 | 5100000 | 23.46 |
Loading...
Bore diameter(mm) | 240 | Outside diameter(mm) | 440 | Height [T](mm) | 122 |
---|
Configure
Basic Attributes
Ref. speed rpm
Limiting speed in rpm
Basic Dynamic Load Rating, Axial [C a](N)
Basic Static Load Rating, Axial [C 0a](N)
Type
Filter by standard shipping days
Optional Attributes