Needle Roller Bearing NA69..-ZW-XL, Dimension Series 69, Double Row

Needle Roller Bearing NA69..-ZW-XL, Dimension Series 69, Double Row
  • Volume Discount
Needle roller bearings NA69..-ZW, Dimension series 69, double row

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
NA69/32-ZW-XL-C3
NA6907-ZW-XL-C3
NA6908-ZW-XL-C3
NA6909-ZW-XL-C3
NA6910-ZW-XL-C3
NA6911-ZW-XL-C3
NA6913-ZW-XL-C3
NA6914-ZW-XL-C3
NA6915-ZW-XL-C3
NA6917-ZW-XL-C3
NA6919-ZW-XL-C3
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Bore diameter
(mm)
Outside diameter
(mm)
Product size (width)
(mm)
Ref. speed rpm Limiting speed in rpm Basic Dynamic Load Rating, Radial [C r]
(N)
Basic static load rating, radial [C 0r]
(N)
Weight
(kg)

48.58 €

1000 4 Days 3252366100 1/min11100 1/min53000820000.29

53.55 €

1000 4 Days 3555365900 1/min10700 1/min54000860000.32

61.40 €

1000 4 Days 4062405100 1/min9200 1/min740001160000.43

70.32 €

1000 4 Days 4568404750 1/min8600 1/min790001270000.51

81.52 €

1000 4 Days 5072404200 1/min7800 1/min820001390000.51

95.17 €

1000 4 Days 5580454000 1/min7200 1/min1020001760000.74

141.77 €

1 Available 4 Days 6590453550 1/min6300 1/min1080001980000.85

157.92 €

1000 4 Days 70100543300 1/min5700 1/min1450002650001.34

177.29 €

1000 4 Days 75105543150 1/min5400 1/min1470002750001.41

227.38 €

1000 4 Days 85120632700 1/min4600 1/min1880004000002.26

316.66 €

1000 4 Days 95130632440 1/min4200 1/min1970004400002.47

Loading...

  1. 1

Tech Support