Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
03161-11-101
Inner Diameter(mm) | 10 | Main material | Stainless steel | B=Width(mm) | 2.5 |
---|---|---|---|---|---|
D1(mm) | 20 | D2(mm) | 20 | D3(mm) | 17 |
D4(mm) | M16x1.5 | H(mm) | 17 | H1(mm) | 3 |
H2(mm) | 2 |
This page is Locating bushes stainless steel for locating cylinder, pneumatic (03161), part number 03161-11-101.
You can find the detail information about specifications and dimensions on part number 03161-11-101.