Manufacturer part number: 03140-12
Brand: NORELEM
Price: 14.01 €
Delivery time: 4 Days
Tip O.D.: 18 mm
B: 4.5 mm
B1: 14.7 mm
D2=Pin diameter: 12 mm
L2: 12 mm
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
03140-12
Mounting Method | Press Fit | Tip Shape | Flat | Material | Steel |
---|---|---|---|---|---|
Main material | Tool steel | Main colour | Black oxidised | Material (mount surface / support surface) | Steel |
L1(mm) | 8 |
This page is Positioning pins free-milled ground (03140), part number 03140-12.
You can find the detail information about specifications and dimensions on part number 03140-12.
Configure
Basic Attributes
Tip O.D.(mm)
B(mm)
B1(mm)
D2=Pin diameter(mm)
L2(mm)
L3(mm)
Filter by standard shipping days
Optional Attributes
Part Number |
---|
03140-08 |
03140-081 |
03140-09 |
03140-121 |
03140-14 |
03140-16 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Tip O.D. (mm) | B (mm) | B1 (mm) | D2=Pin diameter (mm) | L2 (mm) | L3 (mm) |
---|---|---|---|---|---|---|---|---|---|---|
11.36 € | 1 | 4 Days | 12 | 3 | 9.8 | 8 | 10 | 2 | ||
11.84 € | 1 | 4 Days | 14 | 3.5 | 11.2 | 8 | 10 | 3 | ||
12.65 € | 1 | 4 Days | 16 | 4 | 13.2 | 9 | 12 | 3 | ||
15.21 € | 1 | 4 Days | 20 | 5 | 16.6 | 12 | 14 | 3 | ||
17.08 € | 1 | 4 Days | 22 | 5.6 | 18 | 14 | 14 | 3 | ||
17.69 € | 1 | 4 Days | 25 | 6 | 19.8 | 16 | 16 | 3 |