Swing clamps, right-hand version (K0912)

Swing clamps, right-hand version (K0912)
· Manual swivelling and clamping

· Manual actuation

· Unobstructed insertion and removal of workpieces

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
K0912.103232
K0912.104540
K0912.113232
K0912.114540
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
B
(mm)
C
(mm)
D
(mm)
E
(mm)
F
(mm)
G
(mm)
H
(mm)
J
(mm)
K
(mm)
L
(mm)
M
(mm)
P
(mm)
R
(mm)
S
(mm)
T
(mm)
Hand force FH
(N)
N
(mm)
A max.
(mm)
A=Clamping height
(mm)
Version Grip F=Retaining force
(N)
U
(mm)
V
(mm)
Weight
(kg)

249.71 €

1 4 Days 30461830103281425M6155157.5M4x8M5150*1732.631.4right-hand versionwithout grip800--0.3067

324.62 €

1 4 Days 406325381340121632M82069.578.1M6x12M6200*22.545.944.1without gripwithout grip1200--0.6795

266.36 €

1 4 Days 30461830103281425M6155157.5M4x8M5150*1732.631.4with gripwith grip80020730.3039

343.65 €

1 4 Days 406325381340121632M82069.578.1M6x12M6200*22.545.944.1right-hand versionwith grip1200251070.6870

Loading...

  1. 1

Basic information

Main material High carbon steel Item Swing Clamp Version 1 right
Version 2 Standard RoHS true

Tech Support