Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
K1227.080812 |
K1227.100812 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Surface finish body | Form | Travel path | Weight (kg) | |
---|---|---|---|---|---|---|---|---|
1,059.15 € | 1 | 4 Days | nitrided and black oxidised | B | 8 mm | 1.6500 | ||
986.70 € | 1 | 4 Days | nitrided, black oxidised and ground | A | 10 mm | 2.1000 |
Loading...
Main material | Mild steel | Component material | Aluminium | Surface finish component | anodized |
---|---|---|---|---|---|
Item | Floating Clamp | Version 1 | with separate clamping and interlocking | Load capacity(N) | 8000 |
max. Clamping travel | 12 | RoHS | true |
Configure
Basic Attributes
Surface finish body
Form
Travel path
Weight(kg)
Type
Filter by CAD data type
Filter by standard shipping days
Optional Attributes