Hook clamps with collar (04373) (04373-08025)

Hook clamps with collar (04373) 04373-08025

Product Details:

Manufacturer part number: 04373-08025

Brand: NORELEM

Price: 76.53

Delivery time: 4 Days


Technical Data:

B: 10 mm

C: 25 mm

D: 22 mm

D1=Thread: M8

F max.: 7.3 kN


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

04373-08025

Part Number
04373-08025
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
B
(mm)
C
(mm)
D
(mm)
D1=Thread F max.
(kN)
H (clamping range)
(mm)
H1
(mm)
H2
(mm)
H3
(mm)
H4
(mm)
H5
(mm)
R
(mm)
SW
(mm)
Tightening torque max.
(Nm)

76.53 €

1 4 Days 102522M87.335-456142719252220

Loading...

  1. 1

Basic information

Type Main Body

This page is Hook clamps with collar (04373), part number 04373-08025.
You can find the detail information about specifications and dimensions on part number 04373-08025.

Variation of this product

Part Number
04373-08020
04373-08030
04373-08120
04373-08125
04373-08130
04373-12040
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
B
(mm)
C
(mm)
D
(mm)
D1=Thread F max.
(kN)
H (clamping range)
(mm)
H1
(mm)
H2
(mm)
H3
(mm)
H4
(mm)
H5
(mm)
R
(mm)
SW
(mm)
Tightening torque max.
(Nm)

76.01 €

1 4 Days 102522M87.935-456142719202220

77.86 €

1 4 Days 102522M86.735-456142719302220

77.86 €

1 4 Days 102522M87.945-5516142719202220

78.55 €

1 4 Days 102522M87.345-5516142719252220

79.29 €

1 4 Days 102522M86.745-5516142719302220

91.48 €

1 4 Days 184032M1213.550-651027111030403645

Tech Support