Hinge Aluminium, with detent (K1197)

Hinge Aluminium, with detent (K1197)
· Connect two fixed components flexibly to each other

· Application sectors: machine construction, furniture construction, doors, hatches, hoods

· Engages every 30° (0 to 270°)

· Temperature range -30 °C to +70 °C

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

K1197.35301

Part Number
K1197.35301
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

13.31 €

1 4 Days

Loading...

  1. 1

Basic information

B=Width(mm) 30 Main material Aluminium Main colour black anodized
A=Length(mm) 35 A1(mm) 21 B1(mm) 15
D(mm) 3.5 D1(mm) 10 Kind of fastening fastening holes
S(mm) 3.3 Version 1 with detent Item Hinge
F1(N) 2260 F2(N) 1380 max. Torque(Nm) 0.3
Product type hinge with detent Weight(kg) 0.0093

This page is Hinge Aluminium, with detent (K1197), part number K1197.35301.
You can find the detail information about specifications and dimensions on part number K1197.35301.

Tech Support