Manufacturer part number: 95018-20050
Brand: NORELEM
Price: 122.79 €
Delivery time: 4 Days
Mounting Height H: 235 mm
Wheel Dia. D: 200 mm
Wheel Width B: 50 mm
D1: 11 mm
A: 65 mm
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
95018-20050
Part Number
|
---|
95018-20050 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Mounting Height H (mm) | Wheel Dia. D (mm) | Wheel Width B (mm) | D1 (mm) | A (mm) | B1 (mm) | B2 (mm) | B3 (mm) | L (mm) | L1 (mm) | R (mm) | Permissible load (kg) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
122.79 € | 1 | 4 Days | 235 | 200 | 50 | 11 | 65 | 75 | 80 | 110 | 140 | 105 | 165 | 400 |
Loading...
Caster Type | Plate Type Swivel | Wheel Material | Rubber | Fitting Material | Steel |
---|---|---|---|---|---|
Wheel bearing | Roller bearing |
This page is Swivel castors (95018), part number 95018-20050.
You can find the detail information about specifications and dimensions on part number 95018-20050.
Configure
Basic Attributes
Mounting Height H(mm)
Wheel Dia. D(mm)
Wheel Width B(mm)
D1(mm)
A(mm)
B1(mm)
B2(mm)
B3(mm)
L(mm)
L1(mm)
R(mm)
Permissible load(kg)
Filter by standard shipping days
Optional Attributes
Part Number |
---|
95018-10037 |
95018-12537 |
95018-16050 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Mounting Height H (mm) | Wheel Dia. D (mm) | Wheel Width B (mm) | D1 (mm) | A (mm) | B1 (mm) | B2 (mm) | B3 (mm) | L (mm) | L1 (mm) | R (mm) | Permissible load (kg) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
47.00 € | 1 | 4 Days | 125 | 100 | 32 | 9 | 36 | - | 60 | 85 | 100 | 80 | 86 | 170 | ||
60.33 € | 1 | 4 Days | 150 | 125 | 37 | 9 | 40 | - | 60 | 85 | 100 | 80 | 102.5 | 200 | ||
102.48 € | 1 | 4 Days | 195 | 160 | 50 | 11 | 60 | 75 | 80 | 110 | 140 | 105 | 140 | 350 |