Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
K0587.0651 |
K0587.0801 |
K0587.1251 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | B=Width (mm) | B1 (mm) | H=Height (mm) | H1 (mm) | H2 (mm) | H4=Height (mm) | L=Length (mm) | Weight (kg) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|
128.86 € | 1 | 4 Days | 38 | 30 | 18 | 21.1 | 9 | 9.5 | 65 | 0.3540 | ||
178.83 € | 1 | 4 Days | 53 | 23 | 31 | 34.1 | 12 | 17 | 80 | 0.5000 | ||
262.79 € | 1 | 4 Days | 67 | 23 | 31 | 34.1 | 18 | 23 | 125 | 1.5500 |
Loading...
Main material | Steel | Version 2 | hardened | Item | Attachment Step Jaw |
---|---|---|---|---|---|
B2(mm) | 17 | RoHS | true |
Configure
Basic Attributes
B=Width(mm)
B1(mm)
H=Height(mm)
H1(mm)
H2(mm)
H4=Height(mm)
L=Length(mm)
Weight(kg)
Type
Filter by CAD data type
Filter by standard shipping days
Optional Attributes